Publish your products
FL AGOR PRO 200W NW floodlight
FL AGOR PRO 200W NW floodlight
FL AGOR PRO 200W NW floodlight
FL AGOR PRO 200W NW floodlight
FL AGOR PRO 200W NW floodlight
FL AGOR PRO 200W NW floodlight
    Kanlux

    FL AGOR PRO 200W NW floodlight

    Kanlux AGOR PRO floodlights are a modern and durable lighting solution, ideal for areas such as sports facilities, production halls or facades of industrial or warehouse buildings. They are available in three power ratings: 100W, 150W and 200W and in symmetrical (140 lm/W) and asymmetrical (135 lm/W) versions. Thanks to the IP65 tightness class and IK08 durability, they effectively resist external factors. Solid construction made of cast aluminum, reinforced radiator and angle adjustment up to 270° ensure long life and versatility. They operate in 4000K color and are covered by a 5-year warranty. Accessories in the form of a protective grid are available.
    Technical specification
    • Unique ref.38422
    • Product familyFL AGOR PRO
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2025-06-23
    • Edition number1
    • Height (mm)387
    • Width (mm)346
    • Depth (mm)98
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)3.95
    Classification
    • BIMobject CategoryLighting - Outdoor
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit