Publish your products
FL AGOR/A PRO 100W NW floodlight
FL AGOR/A PRO 100W NW floodlight
FL AGOR/A PRO 100W NW floodlight
FL AGOR/A PRO 100W NW floodlight
FL AGOR/A PRO 100W NW floodlight
FL AGOR/A PRO 100W NW floodlight
    Kanlux

    FL AGOR/A PRO 100W NW floodlight

    Kanlux AGOR PRO floodlights are a modern and durable lighting solution, ideal for areas such as sports facilities, production halls or facades of industrial or warehouse buildings. They are available in three power ratings: 100W, 150W and 200W and in symmetrical (140 lm/W) and asymmetrical (135 lm/W) versions. Thanks to the IP65 tightness class and IK08 durability, they effectively resist external factors. Solid construction made of cast aluminum, reinforced radiator and angle adjustment up to 270° ensure long life and versatility. They operate in 4000K color and are covered by a 5-year warranty. Accessories in the form of a protective grid are available.
    Technical specification
    • Unique ref.38423
    • Product familyFL AGOR PRO
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2025-06-23
    • Edition number1
    • Height (mm)253
    • Width (mm)291
    • Depth (mm)78
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)1.99
    Classification
    • BIMobject CategoryLighting - Outdoor
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight