Publish your products
MAH MAX 19W 06 NW RYF lighting fitting
MAH MAX 19W 06 NW RYF lighting fitting
MAH MAX 19W 06 NW RYF lighting fitting
MAH MAX 19W 06 NW RYF lighting fitting
MAH MAX 19W 06 NW RYF lighting fitting
MAH MAX 19W 06 NW RYF lighting fitting
    Kanlux

    MAH MAX 19W 06 NW RYF lighting fitting

    Kanlux MAH LED MAX is a hermetic fixture designed for demanding users. It is characterized by exceptional luminous efficacy: 160 lm/W. The Kanlux MAH LED MAX fixture is also easy, quick assembly (also thanks to quick connectors) and the possibility of connecting in lines. In Kanlux MAH LED MAX fixtures, we have used a grooved lampshade that increases the luminous flux. We emphasize the exceptional quality of this fixture with a 5-year warranty.
    Technical specification
    • Unique ref.38463
    • Product familyMAH MAX
    • Product groupLighting
    • TypeObject (single object)
    • Date of publishing2025-06-23
    • Edition number1
    • Height (mm)70
    • Width (mm)80
    Related
    • Designed inChina
    • Manufactured inChina
    • Weight Net (Kg)0.7
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire