Publish your products
LOCUS - Rectangular Pillar table 1400x900

LOCUS - Rectangular Pillar table 1400x900

It isn’t often you can find a pedestal table made entirely of wood, especially when it is for a public space where stability and durability are essential qualities. Locus (design Roger Persson 2017) pedestal table has been created from an experiment with similar products in metal where the designer has transferred the formative properties to a pedestal table made entirely of wood. The table is perfect to combine in environments that require coffee, dining and bar tables in the same style.

Specification
  • Locus comes in heights of 550, 620, 730, 900 and 1100 mm, and in several different sizes of rectangular, square, round or oval tabletops. Tabletops are made of blockboard veneered in oak, birch, ash, standard stains on ash, white glazed oak or ash and in MDF with standard colors. Table top is also available in laminate (white, black, oak, birch, ash) and black desktop. Please enquire for details of non-standard sizes and finishes. The pedestal and feet with characteristic heels at the bottom are in solid wood with adjustable screws. Different cable slots as option, only for the rectangular table tops.

Technical specification
  • Unique ref.LC1-14090
  • Product familyTable
  • Product groupLocus
  • TypeObject (single object)
  • Date of publishing2017-06-08
  • Edition number1
  • Width (mm)1400
  • Depth (mm)900
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)37
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 64 00
  • CSI MasterFormat 2014 TitleBooths and Tables
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit