Publish your products
ELL - Display 2 vertical

ELL - Display 2 vertical

Lasse Pettersson is one of the designers behind the Front storage and display system that uses horizontal ledges with a milled glass front. In contrast ELL (2021) magazine rack has a vertical design that incorporates a more transparent display function. The slight gap between the wall and the glass, fitted securely into the side of a vertical, solid wood suspension rail, creates the impression that the material on display is “hovering” on the wall.
Specification
  • ELL comes in one width and four heights. The wooden suspension strip is available in solid oak, birch, ash, standard stains on ash, or white glaze on oak or ash. It is secured to the wall with concealed keyhole fittings and the 6 mm clear glass shelf is screwed in place on the wooden rail. ELL is the ideal solution in all sorts of environments where a simple, stylish magazine rack is needed. Single sheets of paper, brochures and magazines can be placed at different heights on the glass panels that are each slightly inclined towards the wall behind.
Technical specification
  • Unique ref.ELL-ELL2V
  • Product familyDisplay
  • Product groupELL
  • Date of publishing2021-07-01
  • Edition number1
  • Height (mm)660
  • Width (mm)275
  • Depth (mm)100
Related
  • Material mainWood
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 17
  • OmniClass TitleResidential Storage Units
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom