Publish your products
Hito - Table
Hito - Table
Hito - Table

    Hito - Table

    The coffee table Hito (2024) designed by Mario Martinez,is inspired by the balance and tension experienced in stacked playing cards. Hito gives a special expression depending on the direction from which the table is viewed. It is a stable, small and handy table, easy to move together with sofa and armchair. Use it in a group or as a solitaire. The name Hito is Japanese for people. Hito is available in two heights and two diameters.

    Specification
    • The undercarriage is molded and the top is in solid wood. Material is in oak, ash, standard stains and white-pigmented oak and ash. Power sockets are available as accessories. Hito is delivered assembled.

    Technical specification
    • Unique ref.hito
    • Product familyTables
    • Product groupHito
    • TypeObject (single object)
    • Date of publishing2024-10-08
    • Edition number1
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21_14
    • Uniclass 2015 DescriptionCoffee tables
    • CSI MasterFormat 2014 Code12 64 00
    • CSI MasterFormat 2014 TitleBooths and Tables
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit