This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

HYGGE - seating ø1200 with armrest

Unique ref.: hygge-hy3-90-a
Brand: Karl Andersson & Söner
Product family: Seating
Product group: Hygge
Width (mm): 900
Depth (mm): 900
Date of publishing: 2020-10-05
Edition number: 1
Type: Object (single object)
Download (11)
It was while they were on a sailing trip to the Danish island of Læsø that Johan and Nina Kauppi found the inspiration to create a generously proportioned seating solution that can be shared by several people – creating that special feeling of cosiness and conviviality that the Danes call ‘hygge’. Hygge (2020) is a family of seating ‘islands’, which use the same frame design and cushion, yet create highly individual variations depending on the accessories with which they are combined. By choosing a leg frame with armrests, a small round table or a long rectangular table, you can vary the expression and practical function of each unit. Hygge offers a pleasant setting in which to relax and take a break in lounges and hotel lobbies. Individually or in family groups these seating islands are ideal as freestanding seats in a wide variety of rooms and public spaces.

The solid wooden frame comes in oak or ash, finished with standard stains on ash, or white glaze on oak and ash. Cold-cured foam cushions are covered in a choice of fabric or leather, and changing the covers is easy. Accessories includes a USB charger which can be placed alongside the legs. Hygge is supplied assembled, with adjustment screws under the feet. Hygge offers a pleasant setting in which to relax and take a break in lounges and hotel lobbies. Individually or in family groups these seating islands are ideal as freestanding seats in a wide variety of rooms and public spaces.


Material main: Wood
Material secondary: Upholstery
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 25

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8142
Uniclass 1.4 Description: Seating and tables for public external use
CSI MasterFormat 2014 Code: 12 52 00
CSI MasterFormat 2014 Title: Seating
OmniClass Number: 23-21 23 13
OmniClass Title: Residential Seating
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Height 680 mm
Length 900 mm
Material Wood
Seat Height 460 mm
Seat Material Upholstery
Width 900 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 900 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Wood

BIMobject®