This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MILO -SHOWCASE

Unique ref.: milo-showcase
Brand: Karl Andersson & Söner
Product family: Seating
Product group: Milo
Date of publishing: 2020-10-06
Edition number: 1
Type: Object (single object)
Download (4)
The round seat of Milo (2020) bar stool is perfectly symmetrical, which makes it easy to place the stool in any setting and ensures that Milo looks inviting and is fully functional from every angle. The proportions of the seat and the fact that it is fashioned in solid wood mean that it is possible to incorporate a concealed fitting for a swivel function and backrest. The grid-style footrest not only adds an extra dimension of comfort thanks to the flexibility it offers in terms of how and where users choose to rest their feet, but it also contributes to the stability and durability of the construction and gives the stool its own unique personality.

Milo is manufactured in solid oak or ash, finished with standard stains on ash, or white glaze on oak and ash. The footrest has a stainless steel footrest protector and felt floor protectors. Accessories to the stool are: The seat with a fabric or leather cover. The gridy-style footrest comes in a stainless steel finish or lacquered in black or white as standard. The swivel function up to 130 kilos. In the event of future renovation requirements, wooden or covered seats, backrest and underframe can all be simply changed. Milo is a stable, sturdy, hard-working solid wooden bar stool. If you need a truly durable bar stool to partner 900 mm or 1050 mm high tables, Milo is the perfect choice.


Material main: Wood
Material secondary: Upholstery
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8142
Uniclass 1.4 Description: Seating and tables for public external use
CSI MasterFormat 2014 Code: 12 52 00
CSI MasterFormat 2014 Title: Seating
OmniClass Number: 23-21 23 13
OmniClass Title: Residential Seating
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS

BIMobject®