Publish your products
PART - Storage Left
PART - Storage Left

    PART - Storage Left

    4.4 out of 5 stars4.4(7 reviews)

    Part shelf (Lasse Pettersson Morgan Rudberg 2019) owes its origins to an exercise in geometric sketching. The aim was to create decorative patterns by using just a few basic shapes and components to create a variety of expressions in shelving combinations for different uses and settings. The modular concept ensures that Part works just as well as a stand-alone unit as it does when covering an entire wall, or even a complete room.

    Part is available as a right- and left-hand unit. It is available in solid oak or ash, in standard stains on ash and in white-glazed oak or ash. The shelf in standard colours is made of MDF. Part can be used as open shelving or complemented with a 30 mm high wooden ledge or a 180 mm glass front. The total depth of the shelf is 120 mm; the depth inside the wooden ledge or glass front is 100 mm. Part is anchored to the wall with screws.

    Part is an ideal solution not only in rest areas and meeting areas in offices, but also in waiting rooms in hospitals, banks, etc. Part also blends well into domestic environments, as a discreetly designed complement to living room furnishings or a colourful focus of attention in children’s rooms and teenage dens. Part can be used to store and display books, magazines, decorative items, etc

    Specification
    • Part is available as a right- and left-hand unit. It is available in solid oak or ash, in standard stains on ash and in white-glazed oak or ash. The shelf in standard colours is made of MDF. Part can be used as open shelving or complemented with a 30 mm high wooden ledge or a 180 mm glass front. The total depth of the shelf is 120 mm; the depth inside the wooden ledge or glass front is 100 mm. Part is anchored to the wall with screws.

      Part is an ideal solution not only in rest areas and meeting areas in offices, but also in waiting rooms in hospitals, banks, etc. Part also blends well into domestic environments, as a discreetly designed complement to living room furnishings or a colourful focus of attention in children’s rooms and teenage dens. Part can be used to store and display books, magazines, decorative items, etc.

    Technical specification
    • Unique ref.part-ptv212h
    • Product familyStorage
    • Product groupPart
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    • Height (mm)385
    • Width (mm)1200
    • Depth (mm)120
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 17
    • OmniClass TitleResidential Storage Units
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit