Ray - Room divider, Radius 800Ray - Room divider, Radius 800Ray - Room divider, Radius 800Ray - Room divider, Radius 800Ray - Room divider, Radius 800Ray - Room divider, Radius 800
View previous images
View next images

Ray - Room divider, Radius 800

Ray room divider (2022) is one of the results of a project to transform an office with fixed workspaces into one that offers greater flexibility in terms of the work environment. In order to satisfy ambitions to make full use of natural light in the premises, areas were separated by a trellis construction rather than solid screens. The wooden staves in the trellis create patterns of light, subtle contrasts and smooth transitions, while also fulfilling their primary function of dividing and partitioning the space in the room. The name – Ray –  is inspired by the way the trellis construction filters the light and creates rays of differing intensity between the staves. Thanks to its curved structure Ray room divider stands steady and stable without any need to secure it to floor or ceiling. This makes it easy to extend in the same way as modular furniture. The curved form also means there is no front or back to Ray, ensuring that it always looks equally attractive from every point in the room. Ray is the ideal solution for creating a room within a room. Simply add a combination of high or low seating, together with plants and the requisite lighting.
Specification
  • Ray room divider is 1600 mm high. It comes as a straight module 630 mm long, and as two 30° modules with a radius of 800 mm and 1400 mm respectively. For optimum stability certain combinations require a foot in powder-lacquered metal. If the modules are to be anchored to the floor, please note on the request / order. Each module is equipped with felt floor protectors. Modules are supplied assembled, ready to be linked with concealed link fittings. Ray comes in a choice of solid oak or ash, standard stains on ash and white glaze on oak or ash. End in metal, beige color as standard for oak and ash, black or white color as options. Hand tools are all that is required to simply separate the different modules.
Technical specification
  • Unique ref.rayc16080
  • Collection setRoom divider
  • CollectionRay
  • Date of publishing2022-07-07
  • Edition number1
  • Height (mm)1600
  • Width (mm)430
  • Depth (mm)70
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)8
Classification
  • BIMobject CategoryFurniture - Office Dividers & Screens
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • OmniClass TitleCommercial Furniture
  • OmniClass Number23-21 11 00
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Albania
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Luxembourg
Macedonia (FYROM)
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Faroe Islands
Guernsey
Gibraltar
Isle of Man
Monaco
Andorra
Cyprus
Åland Islands
San Marino
Malta
Jersey
Liechtenstein