This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

TERRANE - SHOWCASE

Unique ref.: terrane-showcase
Brand: Karl Andersson & Söner
Product family: Table
Product group: Terrane
Date of publishing: 2020-10-06
Edition number: 1
Type: Object (single object)
Download (4)
Terrane (design Nestor Campos 2020) side table is a playful take on the conventional flat surfaces that we are used to seeing as table tops. The inspiration behind the table comes from nature itself, which creates varied landscapes of differing heights, all with their own beautiful, architectural shapes. Terrane represents a new departure from traditional table design, with a combination of innovation and functionality that creates a truly novel expression.

Terrane avaiable in 450 and 730mm and three diffferent heights.The table is manufactured in solid oak, birch or ash, with standard stains on ash, or white glaze on oak and ash.  Table tops are available with a flat surface or divided into two levels (with the exception of the largest table size) or three levels. The table is supplied assembled and the legs are fitted with floor protection. Why not use the small table with a lounge chair and the large one in front of the sofa? Alternatively, mix both sizes for a more dynamic look.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8142
Uniclass 1.4 Description: Seating and tables for public external use
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 23 15 17
OmniClass Title: Residential Coffee Tables
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS

BIMobject®