Publish your products
T.I.P - Showcase
T.I.P - Showcase
T.I.P - Showcase
T.I.P - Showcase

    T.I.P - Showcase

    T.I.P. (2026 design Simon Bågstam) is a practical small stool or table with a few components that can be assembled with just your hands and a wooden mallet. It is a traditional wedge construction that holds the seat/top and legs together, where the wedge itself becomes a detail that gives the stool a unique identity. T.I.P. stands for Tradition. Innovation. Purpose. The stool/table is developed based on how the technical possibilities of a five-axis CNC can challenge traditional craft techniques.

    Specification
    • T.I.P. is made of wood that has been left over from our furniture manufacturing. It can be the light elements of the surface wood and the dark of the core that are combined in wide and narrow slats that give the seat its unique pattern and character. It is Bosse and Kent, who cuts the planks and boards, who decides which wood to use. Each stool/table is therefore completely unique and simply shows the wood as it is. If you want to hide it, the stool is also available with an upholstered seat.

      T.I.P. is made of oak, ash, standard stains on ash or white pigment on oak or ash, where the chair seat consists of slats in solid wood. The wedge is made of solid wenge which is a residual material that has been in our warehouse for many years. The surface finish is clear varnish or linseed oil.

      We also offer the pallet seat/table top, with its slats, in a randomly mixed design where our carpenters mix a dark wood with ash or oak (legs are in oak, ash, standard stains or white pigment oak or ash). It can be wenge, cherry, heat-treated solid wood or any other wood type depending on what is on our shelves.

      Use T.I.P. as extra stools, as a solitaire or in a group or as a small table next to an armchair or a sofa.

    Technical specification
    • Unique ref.tip-showcase
    • Product familySeating
    • Product groupT.I.P
    • TypeShowcase (model)
    • Date of publishing2026-05-18
    • Edition number1
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit