Publish your products
TRAYO - Showcase

TRAYO - Showcase

Trayo (Anton Björsing 2019) tray table has been designed with a firm focus on function and user-friendliness – a small table that is easy to serve from, to lift, to roll and to take with you. While the design owes much to that of a classic tray table, Trayo offers more functions and is manufactured in other materials – metal that contrasts with the wood’s warm round shapes.

Trayo comes in two sizes: 400 mm diameter/height 450 mm and 500 mm diameter/height 520 mm. The table’s unique feature is the opportunities it offers to combine the wooden ring, the tray and the metal frame in different ways.

The wooden rings are available in compression-moulded oak or ash, standard stains on ash and white-glazed oak or ash. The round trays are in MDF, veneered with oak or ash, with black and white laminated finishes, in standard colors, standard stains on ash, or white-glazed oak or ash. The metal frame comes in a matt chrome finish or lacquered in our standard colors.

Optional extras: concealed castors that can be fitted to the lower tray, and handles wrapped in black or brown leather from Tärnsjö. The table is delivered assembled.

Trayo has been designed and constructed to be easily moved in everyday situations. Use it as a side table next to the sofa, as an extra table or for serving food on the patio when the weather permits. The loose tray is ideal for fetching more snacks or drinks from the kitchen when the need arises.

Specification
  • Trayo comes in two sizes: 400 mm diameter/height 450 mm and 500 mm diameter/height 520 mm. The table’s unique feature is the opportunities it offers to combine the wooden ring, the tray and the metal frame in different ways.

    The wooden rings are available in compression-moulded oak or ash, standard stains on ash and white-glazed oak or ash. The round trays are in MDF, veneered with oak or ash, with black and white laminated finishes, in standard colors, standard stains on ash, or white-glazed oak or ash. The metal frame comes in a matt chrome finish or lacquered in our standard colors.

    Optional extras: concealed castors that can be fitted to the lower tray, and handles wrapped in black or brown leather from Tärnsjö. The table is delivered assembled.

    Trayo has been designed and constructed to be easily moved in everyday situations. Use it as a side table next to the sofa, as an extra table or for serving food on the patio when the weather permits. The loose tray is ideal for fetching more snacks or drinks from the kitchen when the need arises.

Technical specification
  • Unique ref.trayo-showcase
  • Product familyTable
  • Product groupTrayo
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit