Publish your products
2168 - Kebony Character Rhombus 78 29x59 mm
Kebony

2168 - Kebony Character Rhombus 78 29x59 mm

Kebony Character products are produced from FSC® certified Scots Pine modified with a bio-based liquid. The patented Kebony technology permanently alters the wood cell structure to give a unique wood product with outstanding durability and no maintenance needs beyond normal cleaning. Kebony Character products contain knots and untreated heartwood. The amount of heartwood will vary from board to boar

Technical specification
  • Unique ref.2168
  • Product familyKebony Cladding
  • Product groupKebony Character
  • TypeBuilding Materials
  • Date of publishing2023-06-28
  • Edition number1
  • Height (mm)59
  • Width (mm)29
Related
  • Material mainWood
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationMaterial
  • OmniClass Number23-13 17 11 15 11 11
  • OmniClass TitleHardwood Rigid Profiles

Region availability

Europe Asia North America South America Oceania Africa
Åland Islands
Afghanistan
Anguilla
Argentina
American Samoa
Egypt
Albania
Armenia
Antigua and Barbuda
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Brazil
Cook Islands
Austria
Bahrain
Barbados
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Colombia
Fiji
Belgium
Bhutan
Bermuda
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Caribbean Netherlands
French Guiana
Kiribati
Croatia
Cambodia
Cayman Islands
Guyana
Marshall Islands
Cyprus
China
Collectivity of Saint Martin
Paraguay
Nauru
Czech Republic
Christmas Island
Costa Rica
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Cuba
Suriname
New Zealand
Estonia
Georgia
Curaçao
Uruguay
Niue
Faroe Islands
Hong Kong
Dominica
Venezuela
Norfolk Island
Finland
India
Dominican Republic
Northern Mariana Islands
France
Indonesia
El Salvador
Palau
Germany
Iran
Greenland
Papua New Guinea
Gibraltar
Iraq
Grenada
Pitcairn Islands
Greece
Israel
Guadeloupe
Samoa
Guernsey
Japan
Guatemala
Solomon Islands
Hungary
Jordan
Haiti
Timor-Leste
Iceland
Kazakhstan
Honduras
Tokelau
Ireland
Kuwait
Jamaica
Tonga
Isle of Man
Kyrgyzstan
Martinique
Tuvalu
Italy
Laos
Mexico
United States Minor Outlying Islands
Jersey
Lebanon
Montserrat
Vanuatu
Latvia
Macau
Nicaragua
Wallis and Futuna
Liechtenstein
Malaysia
Panama
Lithuania
Maldives
Puerto Rico
Luxembourg
Mongolia
Saint Kitts and Nevis
Malta
Myanmar (Burma)
Saint Lucia
Moldova
Nepal
Saint Pierre and Miquelon
Monaco
North Korea
Saint Vincent and the Grenadines
Montenegro
Oman
Saint-Barthélemy
Netherlands
Pakistan
Sint Maarten
North Macedonia
Palestine
The Bahamas
Norway
Philippines
Trinidad and Tobago
Poland
Qatar
Turks and Caicos Islands
Portugal
Saudi Arabia
U.S. Virgin Islands
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit