ARTWORK ADAM sculpture fan heater and air purifer

ARTWORK ADAM sculpture fan heater and air purifer

ADAM is a ceramic sculpture and an iconic element of the Artwork collection. A sculpture that becomes a heater and an air purifi er at the same time.Thanks to a system that integrates a UV lamp and two electrical resistances, the functionality of the ADAM sculpture gives the pleasure of having both clean and heated air. ADAM can be controlled remotely via a special app and it integrates seamlessly into home automation systems (managed via Alexa, Google Home, Siri....)
Technical specification
  • Unique ref.ARTWORK-ADAM-sculpture-fan-heater-airpurifer
  • Collection setARTWORK ITALIAN HERITAGE
  • CollectionARTWORK
  • TypeObject (single object)
  • Date of publishing2021-11-17
  • Edition number1
  • Height (mm)1550
  • Width (mm)500
  • Depth (mm)460
Related
  • Material mainCeramics
  • Material secondaryIron
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration
  • IFC classificationFurniture