Publish your products
KESSEL-Grease separator EasyClean free NS 20, Mix & Pump
KESSEL AG

KESSEL-Grease separator EasyClean free NS 20, Mix & Pump

KESSEL-Grease Separator EasyClean free Auto Mix & Pump NS 20 Tank Manufactured from virgin, non-recycled polyethylene, for free-standing installation in frost-protected areas, with integrated sludge trap and sloped surfaces for fast and clean disposal, with two domed covers made of polymer, with quickrelease closures, sealed odour-tight, with suction device installed for the joint disposal of contents of sludge trap and grease separator chamber, intake pipe 75 mm OD PN 10 in accordance with DIN 2501, Storz-B coupling R 2 1/2 for connection to the disposal vehicle. Viewing window with wiper. Inlet and outlet Ø 200 / 250 mm for the connection to PE-HD pipes according to DIN 19537, HT pipes according to DIN 19560, PP or AS. Disposal System Mix & Pump with manual disposal and rinsing device and Shredder-Mix-System, KESSEL disposal system Mix & Pump with switching distribution, mixing and rinsing device via jet and conic nozzles, external pump(s), with integrated chopping mechanism and closure valve, pumping capacity 3.0 kW, 5 m cable length, refill inlet in accordance with DIN 1988. Control Unit for actuating the pump(s). Delivery: System completely assembled. Accessories: Sampling chamber, SonicControl level sensing system page 331 – 334; lifting stations see chapter "3" Technical note page 330 Specify flow direction when ordering. • Certification number: Z-54.1-473 • Size: NS 20 • Sludge trap capacity: 2000 liter • Total separator capacity: 1370 liter • Grease storage capacity: 800 liter • Inlet / Outlet: DN 200 (DA 200 mm) • Weight: approx. 610 kg • Pump specs: 3,0 kW (IP55, 400 V, 50 HZ) • Output: 37 m³/h at 10 Meter medium pressure height • Dimensions: • Length: 4250 mm • Width: 1350 mm • Height: 1525 mm • Inlet height h2: 1100 mm • Outlet height h1: 1030 mm • Set up dimensions: • Length: 4510 mm • Width: 1620 mm • Height: 1700 mm • Warranty on polyethylene material : 20 years
Specification
  • • Coverage features • Cover type: lid • Cover material: plastic • Cover color: black • Tightness: odor-tight • Locking: quick release fastener • Dimensions • Installation surface length: 4,510 mm • Installation area width: 1,620 mm • Installation surface height: 1,555 mm • Insertion length: 4,250 mm • Loading dimension, width: 1,350 mm • Installation height: 1,525 mm • Waste water content • Separator capacity: 1,370 l • Total volume: 3,370 l • Sludge trap capacity: 2,000 l • Storage amount of fat: 800 l • general characteristics • Material: PE • Standard: EN 1825: 2004, DIN 4040-100 • execution • Shut-off device: yes • Disposal type: manual disposal and cleaning system • Disposal facility: disposal pump • Disposal variant: Mix & Pump • Filling device according to DIN 1988: yes • Nominal size (NS): 20 • Sight glass: yes • Shredder mix system: yes • SonicControl: no • Water supply: 1 screw valve 1 " • container • Outlet nominal diameter (DA): 200 • Outlet nominal diameter (DN): 200 • Distance pipe bottom inlet to tank bottom: 1,100 mm • Distance pipe bottom outlet to tank bottom: 1,030 mm • Inlet / outlet connection: PE-HD pipes according to DIN 19537, HT pipes according to DIN 19560, PP or AS • Pressure outlet (DA): 75 mm • Pressure outlet (DN): 65 mm • Nominal pressure (PN): 10 • Inlet nominal diameter (DA): 200 mm • Inlet nominal diameter (DN): 200 mm • Conveyor • Pump: SPF 300 KE 2.0 • Number of pumps: 2 • Delivery head max .: 17 m • Delivery rate max .: 60 m3 / h • Operating voltage: 400 V • Mains frequency: 50 Hz • Operating mode: S2 - 30 min. • Power P1: 3.6 kW • Power P2: 3 kW • Speed: 2,850 rpm • Required protection (line protection): Protection via 400 V switching device • Material temperature (permanent) max .: 40 ° C • Connection type: direct connection • Weight: 44 kg • Impeller type: radial impeller with chopper • Length of mains connection line pump: 5 m • Nominal current: 6.2 A. • Protection class pump: IP 55 • Protection class: I. • Type of connection line pump: H07RN-F 7G 1.5 mm2 • control • Switching device: yes • Operating voltage: 400 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: no • Multi-line display: no • Log book function: no • USB interface: no • GSM interface: no • Potential-free contact: yes • Required fuse protection (line protection): 3 x C 16 A • Required fuse protection (RCD): 30 mA • Motor protection switch: yes • Protection class switching device: IP 54 • Other features • Delivery condition: ready for installation (electrical components, connecting parts must be connected on site) • CE marking: yes • Installation situation: free installation • External monitoring: TÜV Rheinland type tested and monitored • Gross weight: 0 kg • Net weight: 0 kg • Scope of delivery: Storz-B coupling R 2 1/2 "for suction truck connection
Technical specification
  • Unique ref.93020-01-MS
  • Product familyIndividual Solutions Mix & Pump (Grease separator EN 1825 free)
  • Product groupSeparation technology - Individual Solutions
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
  • Height (mm)1525
  • Width (mm)1350
  • Depth (mm)4250
Related
  • Material mainPolyethylene
  • Material secondaryPlastic
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)610
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe