Publish your products
KESSEL-Oil/fuel separator EasyOil ground, d: 1000 mm, NS 1,5, class II, D
KESSEL AG

KESSEL-Oil/fuel separator EasyOil ground, d: 1000 mm, NS 1,5, class II, D

Oil-/fuel separator EasyOil ground NS 1.5, class II Cover class B (Ø1000) Consisting of: Sludge trap, upper sections made of polymer, continuous height and level adjustment, self-actuated closure lock, inlet and outlet Ø 110 mm. Cover: Class B (Ø 800/400) Class D (Ø 1000/800) • Optional: Backwater valve according to DIN 13564 • Note: Not suitable for SonicControl • Accessories Ø 400: Sampling chamber for underground installation from page 359; pumping stations see chapter "3" Accessories Ø 800/1000: Sampling chamber for underground installation, alarm unit to signal maximum oil level and overflow - available as accessory (required based on EN 858) from page 359; pumping stations see chapter "3" Technical note page 356 • Nominal size (NS): 1.5 • Standard: following EN 858 • Material: polymer • Net weight: 186 kg • Condition as supplied: ready for installation (connection components must be connected on site) • Installation situation: outside the building - underground installation • Vertical adjustment: vertically adjustable upper section, can be tilted by 5 degrees • Type of disposal: manual using suction hose • Separator class: II • Sludge trap contents: 360 l • Storage quantity of light liquids: 110 l • Total volume: 580 l • Overhang: 70 mm • Application spectrum for light liquids: from 0.85 to 0.95 g/cm3 Dimensions • Length x width: 1425 x 1300 mm • Installation depth (T): 570 - 995 mm Tank • Clear width tank (LW): 1000 mm • Connection inlet/outlet muffs: PE-HD pipes in accordance with DIN 19537, PVC-KG-pipes in accordance with DIN 19534, PP or AS • Inlet nominal width (DN): 100 • Inlet nominal width (DA): 110 • Outlet nominal width (DN): 100 • Outlet nominal width (DA): 110 • Distance pipe bottom inlet to tank bottom: 630 mm • Distance pipe bottom outlet to tank bottom: 583 mm Cover • Type of cover: cover plate • Colour of cover: black • Load class (EN 124 / EN 1253-1): D 400 (max. 40 t) • Tightness: odour and surface water resistant • Locking: unlocked • Cover material: grey iron • Diameter: 680 mm
Specification
  • • Coverage features • Cover type: cover plate • Cover material: cast iron • Cover color: black • Load class: D 400 (EN 124) • Length: 680 mm • Width: 680 mm • Tightness: odor and surface water tight • Height: 50mm • Lock: unlocked • Dimensions • Insertion length: 1,425 mm • Loading dimension, width: 1,300 mm • Waste water content • Total volume: 580 l • Sludge catcher volume: 360 l • Storage volume of light liquid: 110 l • general characteristics • Material: PE • execution • Disposal type: manual with suction hose • Coalescence use: no • Nominal size (NS): 1.5 • container • Outlet nominal diameter (DA): 110 • Outlet nominal diameter (DN): 100 • Distance pipe bottom inlet to tank bottom: 630 mm • Distance pipe bottom outlet to tank bottom: 583 mm • Inlet / outlet connection: PE-HD pipes according to DIN 19537, PVC-KG pipes according to DIN 19534, PP or AS • Installation depth: 570-995mm • Clear width container (LW): 1,000 mm • Inlet nominal diameter (DA): 110 mm • Inlet nominal diameter (DN): 100 mm • control • Switching device: no • Other features • Separator class: II • Type of height adjustment: telescopic top section, tiltable by 5 degrees • Delivery condition: ready for installation (connecting parts must be connected on site) • Installation situation: installation in the ground • Gross weight: 216 kg • Net weight: 198 kg • Overhang: 70 mm
Technical specification
  • Unique ref.99601-041D
  • Product familyClass II moulded chamber (Light liquid separators)
  • Product groupSeparation technology - Standard products
  • TypeObject (single object)
  • Date of publishing2021-03-19
  • Edition number1
  • Width (mm)1300
  • Depth (mm)1425
Related
  • Material mainPolyethylene
  • Material secondaryCast iron
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)186
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe