Unique ref.: | ketcham-accessible-series-model-173-hcsm-surface-mounted |
---|---|
Brand: | Ketcham Medicine Cabinets |
Product family: | Medicine Cabinets |
Product group: | Accessible Series - Surface Mounted |
Width (inches): | 16 |
Height (inches): | 30 |
Depth (inches): | 5.75 |
Date of publishing: | 2018-05-20 |
Edition number: | 1 |
Type: | Object (single object) |
Accessible Series cabinets are ideal for assisted living facilities, nursing homes and multi residential facilities.
The medicine cabinet mirror may be used in the upright position or tilted down to accommodate a seated person. The cabinet door is equipped with a latch to keep the door closed when the mirror is tilted down.
The tilted mirror is secured by an elbow hinge and a stainless steel piano hinge at the bottom.
Stainless Steel Frame surrounds all four sides of the mirror door with 90 degree angles in each corner.
This style is offered on the Accessible, Builders Grade, Deluxe, Deluxe Top Light, Deluxe Stainless Steel, Euroline and Lockable Series.
Features
Product url: | https://www.ketchamcabinets.com/accessible-series |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://docs.wixstatic.com/ugd/6da476_70f948e534bd4a0592bd020b0c24f453.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/ketcham/product/ketcham-accessible-series-model-173-hcsm-surface-mounted
Material main: | Steel |
---|---|
Material secondary: | Glass |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Sanitary - Storage |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Cabinets |
UNSPSC code: | 30161801 |
Uniclass 1.4 Code: | L72141 |
Uniclass 1.4 Description: | Cabinets |
Uniclass 2.0 Code: | PR-35-75-08 |
Uniclass 2.0 Description: | Bathroom Cabinets |
Uniclass 2015 Code: | Pr_40_30_78_03 |
Uniclass 2015 Description: | Bathroom cabinets |
NBS Reference Code: | 35-75-08 |
NBS Reference Description: | Bathroom Cabinets |
CSI MasterFormat 2014 Code: | 41 53 13 |
CSI MasterFormat 2014 Title: | Storage Cabinets |
OmniClass Number: | 23-25 53 11 13 11 |
OmniClass Title: | Medicine Cabinets |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Depth | 5.75 in |
Height | 30 in |
Mounting | Surface Mounted |
Number Of Shelves | 3 |
Width | 16 in |
BIMobject®