This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Accessible Series Stainless Steel Frame Medicine Cabinet - 18" x 24" Recessed Mounted

Unique ref.: ketcham-accessible-series-model-174-hc-recessed-mounted
Brand: Ketcham Medicine Cabinets
Product family: Medicine Cabinets
Product group: Accessible Series - Recessed Mounted
Width (inches): 18
Height (inches): 24
Depth (inches): 5.63
Date of publishing: 2018-05-21
Edition number: 1
Type: Object (single object)
Download (2)

Accessible Series cabinets are ideal for assisted living facilities, nursing homes and multi residential facilities.

The medicine cabinet mirror may be used in the upright position or tilted down to accommodate a seated person. The cabinet door is equipped with a latch to keep the door closed when the mirror is tilted down.

The tilted mirror is secured by an elbow hinge and a stainless steel piano hinge at the bottom.

Stainless Steel Frame surrounds all four sides of the mirror door with 90 degree angles in each corner.

This style is offered on the Accessible, Builders Grade, Deluxe, Deluxe Top Light, Deluxe Stainless Steel, Euroline and Lockable Series.

Features

• Accessible medicine cabinet with tilting mirrored door
• Specially designed for accessibility
• Stainless steel framed single door cabinet
• Rust resistant finish
• Full length piano hinge
• 3/16" first quality electro copper plated glass mirror
• Adjustable bulb edge glass shelves
• Shelves mounted on locking aluminum mounting brackets
• Bullet latch safety closure
• Magnetic door catch


Material main: Steel
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Storage
IFC classification: Furnishing Element
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
Uniclass 2015 Code: Pr_40_30_78_03
Uniclass 2015 Description: Bathroom cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Number: 23-25 53 11 13 11
OmniClass Title: Medicine Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Depth 5.63 in
Height 24 in
Mounting Recessed
Number Of Shelves 3
Width 18 in

BIMobject®