This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Residential Series Stainless Steel Frame Medicine Cabinet - 16" x 22" Recessed Mounted

Unique ref.: ketcham-builders-grade-series-1622-recessed-mounted
Brand: Ketcham Medicine Cabinets
Product family: Medicine Cabinets
Product group: Builders Grade Series - Recessed Mounted
Width (inches): 16
Height (inches): 22
Depth (inches): 4
Date of publishing: 2018-05-21
Edition number: 1
Type: Object (single object)
Download (2)

The Residential Series medicine cabinets are straight forward and economically priced while meeting high quality standards. Available in recessed or surface mounted and three different door styles.

Stainless Steel Frame surrounds all four sides of the mirror door with 90 degree angles in each corner.

This style is offered on the Accessible, Builders Grade, Deluxe, Deluxe Top Light, Deluxe Stainless Steel, Euroline and Lockable Series

Features

• Standard medicine cabinet

• Surface or Recessed mounted

• Single door medicine cabinet

• Rust resistant finish

• Full length piano hinge

• Reversible for right or left hand installation

• 1/8" first quality electro copper plated plate glass mirror

• Adjustable bulb edge glass shelves

• Shelves mounted on locking aluminum mounting brackets

• Magnetic door catch


Material main: Steel
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Storage
IFC classification: Furnishing Element
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
Uniclass 2015 Code: Pr_40_30_78_03
Uniclass 2015 Description: Bathroom cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Number: 23-25 53 11 13 11
OmniClass Title: Medicine Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Depth 4 in
Height 22 in
Mounting Recessed
Number Of Shelves 2
Width 16 in

BIMobject®