Unique ref.: | ketcham-builders-grade-series-1626pe-recessed |
---|---|
Brand: | Ketcham Medicine Cabinets |
Product family: | Medicine Cabinets |
Product group: | Builders Grade Series - Recessed Mounted |
Width (inches): | 16 |
Height (inches): | 26 |
Depth (inches): | 4 |
Date of publishing: | 2018-05-21 |
Edition number: | 1 |
Type: | Object (single object) |
The Residential Series medicine cabinets are straight forward and economically priced while meeting high quality standards. Available in recessed or surface mounted and three different door styles.
Polished Edge Mirror is a frameless mirror style that has a clean finished look. The edges are squared off with a polished edge.
This style is offered on Builders Grade, Corner, Deluxe, Dual Door, Euroline, Euroline II, Premier, Stainless Steel, Tri-View and Tri-View Light Series
Features
• Standard medicine cabinet
• Surface or Recessed mounted
• Single door medicine cabinet
• Rust resistant finish
• Full length piano hinge
• Reversible for right or left hand installation
• 1/8" first quality electro copper plated plate glass mirror
• Adjustable bulb edge glass shelves
• Shelves mounted on locking aluminum mounting brackets
• Magnetic door catch
Product url: | https://www.ketchamcabinets.com/residential-series |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.dropbox.com/s/a61szqmzr7mu9d7/Residential-Recessed.pdf?dl=0 |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/ketcham/product/ketcham-builders-grade-series-1626pe-recessed
Material main: | Steel |
---|---|
Material secondary: | Glass |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Sanitary - Storage |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Cabinets |
UNSPSC code: | 30161801 |
Uniclass 1.4 Code: | L72141 |
Uniclass 1.4 Description: | Cabinets |
Uniclass 2.0 Code: | PR-35-75-08 |
Uniclass 2.0 Description: | Bathroom Cabinets |
Uniclass 2015 Code: | Pr_40_30_78_03 |
Uniclass 2015 Description: | Bathroom cabinets |
NBS Reference Code: | 35-75-08 |
NBS Reference Description: | Bathroom Cabinets |
CSI MasterFormat 2014 Code: | 41 53 13 |
CSI MasterFormat 2014 Title: | Storage Cabinets |
OmniClass Number: | 23-25 53 11 13 11 |
OmniClass Title: | Medicine Cabinets |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Depth | 4 in |
Height | 26 in |
Mounting | Recessed |
Number Of Shelves | 3 |
Width | 16 in |
BIMobject®