This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Euroline Series Beveled Edge Medicine Cabinet - 16" x 22" Flush Mounted

Unique ref.: ketcham-euroline-series-123bv-flush-mounted
Brand: Ketcham Medicine Cabinets
Product family: Medicine Cabinets
Product group: Euroline Series - Flush Mounted
Width (inches): 16
Height (inches): 22
Depth (inches): 3.5
Date of publishing: 2018-05-21
Edition number: 1
Type: Object (single object)
Download (2)

The Euroline Series medicine cabinets are available in a vast array of sizes and styles. With a contemporary design for a clean sleek look. 

Beveled Edge Mirror has a 5/8" beveled edge surrounding the mirror. This edge gives the mirror a frame-like appearance.

This style is offered on Builders Grade, Corner, Deluxe, Euroline, Premier and Tri-View Series.

Features

  • 20 gauge white baked enamel steel bodies and doors
  • 3/16" first quality plate glass
  • Doors are mounted on european style cabinet hinges
  • 1/4" adjustable glass shelves mounting on locking adjustable aluminum shelf clips
  • Mirrored side kits are fabricated of 1/8" polished edge mirror
  • Mirrored side kit is only available for surface mounted units
  • The mirror door operates with a tough latch magnet
  • Cabinets can be inverted in the field for right or left door swing
  • European style door hinges allow the door to pivot over the body of the cabinet to provide the option for tandem installation of multiple cabinets and/or wall mirrors

 


Material main: Steel
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Storage
IFC classification: Furnishing Element
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
Uniclass 2015 Code: Pr_40_30_78_03
Uniclass 2015 Description: Bathroom cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Number: 23-25 53 11 13 11
OmniClass Title: Medicine Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Depth 3.5 in
Height 22 in
Mounting Flush
Number Of Shelves 2
Width 16 in

BIMobject®