This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Stainless Steel Mirror Series - 10" x 14" Surface Mounted

Unique ref.: ketcham-mirror-series-wall-mount-stainless-steel-mirror-ssf-1014
Brand: Ketcham Medicine Cabinets
Product family: Mirrors
Product group: Mirror Series - Wall Mount Stainless Steel Mirror
Width (inches): 10
Height (inches): 14
Depth (inches): 0.07
Date of publishing: 2018-05-21
Edition number: 1
Type: Object (single object)
Download (2)

The Wall Mount Stainless Steel Mirror is a high polished stainless steel for a reflective mirror surface, ideal for institutional, penal or highly vandalized areas.

Polished Edge Stainless Steel has a clean cut edge with rounded corners. This style also has wall mounting capabilities already built in.

This style is only offered on the Wall Mount Stainless Steel Mirror.

Features

  • High polished stainless steel for a reflective mirror surface
  • Type 430, 20 gauge stainless steel with bright annealed finish
  • **Stainless Steel Mirrors reflect images in different quality than glass mirror           A slight distortion is an inherent characteristic of stainless steel



Material main: Stainless steel
Material secondary: Stainless steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Storage
IFC classification: Furnishing Element
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
Uniclass 2015 Code: Pr_40_30_78_03
Uniclass 2015 Description: Bathroom cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Number: 23-25 53 11 13 11
OmniClass Title: Medicine Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Depth 0.07 in
Height 16 in
Width 10 in

BIMobject®