Unique ref.: | ketcham-mirror-series-wall-mount-stainless-steel-mirror-ssf-1824 |
---|---|
Brand: | Ketcham Medicine Cabinets |
Product family: | Mirrors |
Product group: | Mirror Series - Wall Mount Stainless Steel Mirror |
Width (inches): | 18 |
Height (inches): | 24 |
Depth (inches): | 0.07 |
Date of publishing: | 2018-05-21 |
Edition number: | 1 |
Type: | Object (single object) |
The Wall Mount Stainless Steel Mirror is a high polished stainless steel for a reflective mirror surface, ideal for institutional, penal or highly vandalized areas.
Polished Edge Stainless Steel has a clean cut edge with rounded corners. This style also has wall mounting capabilities already built in.
This style is only offered on the Wall Mount Stainless Steel Mirror.
Features
Product url: | https://www.ketchamcabinets.com/wall-mount-mirror |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://docs.wixstatic.com/ugd/6da476_18e299a41e2440cab9ba26ada6bf97a8.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/ketcham/product/ketcham-mirror-series-wall-mount-stainless-steel-mirror-ssf-1824
Material main: | Stainless steel |
---|---|
Material secondary: | Stainless steel |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Sanitary - Storage |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Cabinets |
UNSPSC code: | 30161801 |
Uniclass 1.4 Code: | L72141 |
Uniclass 1.4 Description: | Cabinets |
Uniclass 2.0 Code: | PR-35-75-08 |
Uniclass 2.0 Description: | Bathroom Cabinets |
Uniclass 2015 Code: | Pr_40_30_78_03 |
Uniclass 2015 Description: | Bathroom cabinets |
NBS Reference Code: | 35-75-08 |
NBS Reference Description: | Bathroom Cabinets |
CSI MasterFormat 2014 Code: | 41 53 13 |
CSI MasterFormat 2014 Title: | Storage Cabinets |
OmniClass Number: | 23-25 53 11 13 11 |
OmniClass Title: | Medicine Cabinets |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Depth | 0.07 mm |
Height | 24 in |
Width | 18 in |
BIMobject®