This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Premier Series Beveled Edge Single Door Medicine Cabinet - 16" x 30" Recessed Mounted

Unique ref.: ketcham-premier-series-single-door-al-1630bv-recessed
Brand: Ketcham Medicine Cabinets
Product family: Medicine Cabinets
Product group: Premier Series - Single Door
Width (inches): 16
Height (inches): 30
Depth (inches): 5.25
Date of publishing: 2018-10-05
Edition number: 1
Type: Object (single object)
Download (2)

The Premier Series medicine cabinets come in multiple size options with optional lighting features. This series features brushed aluminum cabinets with a mirror behind the door and interior for a modern look

Beveled Edge Mirror has a 5/8" beveled edge surrounding the mirror. This edge gives the mirror a frame-like appearance.

This style is offered on Builders Grade, Corner, Deluxe, Euroline, Premier and Tri-View Series.

 Features

  • Brushed Aluminum Medicine Cabinet
  • Mirror behind door and interior
  • Adjustable glass shelves
  • Slotted finger pull on underside of door
  • Doors can be inverted in the field for right or left door swing
  • 3/16" first quality plate glass
  • Doors mounted on heavy duty cabinet hinges
  • Adjustable glass shelves on secure locking shelf clips
  • Side Mirror Kits included for surface mounted installation


Material main: Aluminium
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Storage
IFC classification: Furnishing Element
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
Uniclass 2015 Code: Pr_40_30_78_03
Uniclass 2015 Description: Bathroom cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Number: 23-25 53 11 13 11
OmniClass Title: Medicine Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Mounting Recessed

BIMobject®