Unique ref.: | ketcham-tri-view-series-r-2430-fully-recessed-mounted |
---|---|
Brand: | Ketcham Medicine Cabinets |
Product family: | Medicine Cabinets |
Product group: | Tri-View Series |
Width (inches): | 24 |
Height (inches): | 30 |
Depth (inches): | 4.5 |
Date of publishing: | 2018-05-21 |
Edition number: | 1 |
Type: | Object (single object) |
The Tri-View Series medicine cabinets maximize storage space, making it a good fit for any bathroom. The Tri-View design allows multi-angle view in one glance using multiple door openings.
Stainless Steel Trim is applied to the top and bottom of the cabinet door. The sides are a polished edge mirror.
This style is offered on the Dual Door Series and the Tri-View Series.
Features
Product url: | https://www.ketchamcabinets.com/tri-view-series |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://docs.wixstatic.com/ugd/6da476_708d5fd1ceac4390b660b1eef256218e.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/ketcham/product/ketcham-tri-view-series-r-2430-fully-recessed-mounted
Material main: | Steel |
---|---|
Material secondary: | Glass |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Sanitary - Storage |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Cabinets |
UNSPSC code: | 30161801 |
Uniclass 1.4 Code: | L72141 |
Uniclass 1.4 Description: | Cabinets |
Uniclass 2.0 Code: | PR-35-75-08 |
Uniclass 2.0 Description: | Bathroom Cabinets |
Uniclass 2015 Code: | Pr_40_30_78_03 |
Uniclass 2015 Description: | Bathroom cabinets |
NBS Reference Code: | 35-75-08 |
NBS Reference Description: | Bathroom Cabinets |
CSI MasterFormat 2014 Code: | 41 53 13 |
CSI MasterFormat 2014 Title: | Storage Cabinets |
OmniClass Number: | 23-25 53 11 13 11 |
OmniClass Title: | Medicine Cabinets |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Depth | 4.5 in |
Height | 30 in |
Mounting | Fully Recessed |
Number Of Shelves | 3 |
Width | 24 in |
BIMobject®