Publish your products
Kee Guard CB1
Kee Guard CB1
Kee Guard CB1

    Kee Guard CB1

    KeeGuard® is a modular free standing rooftop guardrail system which does not penetrate the roof membrane. The system works on a proven counterweight system, recycled PVC weights provide high visibility, non-slip secure base that does not penetrate the roof membrane. Galvanised fittings and tube deliver collective protection which ensures a safe working environment for anyone working on a roof. The KeeGuard® roof edge protection system offers maximum flexibility for most rooftop configurations, almost any flat roof up to 10 degrees can be accommodated. The system is available for different roof types, either for use where a restraining wall such as a parapet is in place or where the rooftop is completely open around the perimeter. The KeeGuard® rooftop guardrail system can be used for retrofitting to older buildings as well as for new constructions. The KeeGuard® systems is also available in a lightweight aluminium version.
    Technical specification
    • Unique ref.CB1
    • Product familyProtection System
    • Product groupKeeGaurd
    • TypeObject (single object)
    • Date of publishing2019-09-18
    • Edition number1
    • Height (mm)1140
    • Width (mm)500
    • Depth (mm)1398
    Related
    • Material mainPVC
    • Material secondaryAluminum
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationFastener
    • Uniclass 2015 CodeEF_75_50
    • Uniclass 2015 DescriptionSafety and protection

    Region availability

    Asia North America Europe
    China
    Canada
    France
    India
    United States
    Germany
    Saudi Arabia
    Poland
    Singapore
    United Kingdom
    United Arab Emirates
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit