Publish your products
ANS2 Series Audio Notification Panel

ANS2 Series Audio Notification Panel

OVERVIEW 

The ANS series of products is a collection of high-performance audio notification systems that provide voice evacuation capability which meets the emergency voice alarm requirements of NFPA 72 for UL listed fire alarm applications. ANS panels are available in 25, 50, or 100 Watt models and include a microphone, amplifier, tone generator, digital message repeater (DMR), and supervisory interface. 

These self-contained systems offer robust field-configurable features and are supported by a wide range of accessory equipment that provides application flexibility and reliable performance for new and retrofit installations alike. 

Expander panels and modules extend the range of the ANS system to meet the needs of demanding audio applications. Accessory equipment such as zone switchers and remote microphones offer the sophistication of high-end systems for a relatively low cost. 

ANS systems are ideal for use with Kidde fire alarm control panels when emergency voice alarm service is required. Genesis speakers and speaker-strobes may be used with ANS audio systems to provide a clean and attractive appearance for voice audio applications. 

STANDARD FEATURES

  • Meets NFPA 72 Emergency Voice Alarm requirements
  • Easy to use custom configuration software
  • Clean dead-front construction
  • Integrated field recordable digital message player
  • Twenty minute message capacity
  • 25, 50, or 100 Watt models available
  • Field selectable for either 25 or 70 Vrms speakers
  • 120 VAC power supply and battery charger included
  • Paging microphone overrides message and tone
  • ANS25 and ANS100 systems are 520Hz compliant
  • High reliability, low maintenance
  • Fully supervised, UL listed
  • Easy installation, operation, and configuration
  • Built-in alarm and alert signals
  • 24-hour backup capability
Technical specification
  • Unique ref.ans2-series-audio-notification-panel
  • Product familyFire Alarm Control, Interface Systems
  • Product groupAnnunciators, Display Modules
  • TypeObject (single object)
  • Date of publishing2026-06-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States