Publish your products
Genesis EG4S Series Wall Speaker Strobes

Genesis EG4S Series Wall Speaker Strobes

Genesis LED EG4S Series speakers and speaker-strobes combine high performance output with a sleek low profile design and energy-efficient technology that makes them less expensive to install and operate. High performance LEDs require fewer power supplies, backup power, and batteries. These new appliances are designed with energy-efficiency, and life safety in mind. 

Speakers feature selectable wattage taps, while speaker-strobes allow for both wattage and light output levels to be configured in the field. Both settings remain clearly visible — even after final installation. Speakers are also capable of both 25V and 70V and voltage in a single model with a field selectable switch. All this flexibility allows devices to be easily fine-tuned to exactly how they’re needed to perform. All Genesis speakers include a DC blocking capacitor to allow electrical supervision of the audio distribution circuit.

Genesis LED EG4S Series uses high efficiency optics, combined with patented electronics, to deliver a highly controlled and efficiently focused light distribution pattern in exchange for lower current requirements. Strobes feature field-selectable 15, 30, 75, or 110 cd  light output.

Compared with Xenon-type strobes, Genesis LED EG4S Series appliances offer greatly reduced current draw which provides benefits in longer circuit lengths, more devices per circuit, smaller wire gauge and reduced power supply quantities for an installation. They are also backwards compatible with legacy strobes, so there’s no need to replace all your existing devices to upgrade to new LED technology. In fact, EG4S strobes can be mixed on the same circuit and used in the same field of view as Xenon-based strobes. This makes Genesis LED EG4S Series ideal for new installations and retrofits alike.

Field-configurable sound output levels provide the flexibility modern life safety projects demand, while the Genesis LED control protocol keeps multiple strobes on compatible NAC circuits synchronized to well within NFPA 72 requirements. They also meet NFPA and UL 520Hz requirements for sleeping areas making them ideal for new construction or retrofits.

EG4S Series speakers produce crisp, clear voice audio output that is highly intelligible over large areas. In an emergency, intelligibility
is critical to life safety. Understanding the content of the message is as important as knowing there is an emergency. Intelligibility is
measured in Speech Transmission Index and anything above .76 is considered excellent. EG4S Series speakers deliver audio with an
STI of .81 ensuring the message is clear. 

Serviceability is another area where EG4S Series appliances shine. The universal room side wiring plate allows for preinstallation and electrical wiring as well as checking continuity with the included diagnostics check bar. EG4S Series devices can then be easily snapped into place with the confidence of knowing the wiring is correct. The innovative under-cover diagnostic test points
provide easy access to device circuit testing while mounted.

Technical specification
  • Unique ref.genesis-eg4s-series-wall-speaker-strobes
  • Product familyNotification Appliances
  • Product groupAudible, Visual Signaling Devices
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodePr_75_75_30_30
  • Uniclass 2015 DescriptionFire alarm sounders
  • CSI MasterFormat 2014 Code28 31 63.13
  • CSI MasterFormat 2014 TitleFire Alarm Horns and Strobes
  • OmniClass Number23-29 31 19
  • OmniClass TitleCombination Audible and Visible Fire Notification Devices

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit