Publish your products
Genesis LED High Candela Series Speaker Strobes

Genesis LED High Candela Series Speaker Strobes

Genesis LED High Candela EEGCSVH speaker-strobes combine high performance output with a sleek, low-profile design and energy efficient technology that makes them less expensive to install and operate. High performance LEDs require fewer power supplies, backup power, and batteries. These new appliances are designed with energy efficiency and life safety in mind.

Speakers feature selectable wattage taps, while speaker-strobes allow for both wattage and light output levels to be configured in the field. Both settings remain clearly visible — even after final installation. Speakers are also capable of both 25V and 70V voltage in a single model with a field selectable switch. All this flexibility allows devices to be easily fine-tuned to exactly how they’re needed to perform. All Genesis speakers include a DC blocking capacitor to allow electrical supervision of the audio distribution circuit.

Genesis LED High Candela EGCSVH uses high efficiency optics, combined with patented electronics, to deliver a highly controlled and efficiently focused light distribution pattern in exchange for lower current requirements. Strobes feature field selectable 135,150,177, or 185 candela light output.

Compared with Xenon-type strobes, Genesis LED High Candela EGCSVH appliances offer greatly reduced current draw which provides benefits in longer circuit lengths, more devices per circuit, smaller wire gauge and reduced power supply quantities for an installation. They are also backwards compatible with legacy strobes, so there’s no need to replace all your existing devices to upgrade to new LED technology. In fact, High Candela EGCSVH strobe can be mixed on the same circuit and used in the same field of view as Xenon-based strobes. This makes Genesis LED EGCSVH ideal for new installations and retrofits alike.

Field-configurable sound output levels provide the flexibility modern life safety projects demand, while the Genesis LED control protocol keeps multiple strobes on compatible NAC circuits synchronized to well within NFPA 72 requirements. They also meet NFPA and UL 520Hz requirements for sleeping areas, making them ideal for new construction or retrofits.

High Candela EGCSVH speakers produce crisp, clear voice audio output that is highly intelligible over large areas. In an emergency, intelligibility is critical to life safety. Understanding the content of the message is as important as knowing there is an emergency. Intelligibility is measured in Speech Transmission Index and anything above .76 is considered excellent. High Candela EGCSVH Series speakers deliver audio with an STI of .81, ensuring the message is clear.

Serviceability is another area where High Candela EGCSVH appliances shine. The universal room side wiring plate allows for pre-installation and electrical wiring as well as checking continuity with the included diagnostics check bar. High Candela EGCSVH devices can then be easily snapped into place with the confidence of knowing the wiring is correct. The innovative undercover diagnostic test points provide easy access to device circuit testing while mounted.

Specification
    • Specifications

      Strobe operating voltage 16 to 33 VDC, 16 to 33 VFWR

      Speaker operating voltage 25VRMS of 70VRMS (selectable)

      Speaker frequency response (UL rated) 400Hz-4,000Hz

      Speaker frequency response (nominal) 100Hz-11,000Hz

      Light output 135, 150, 177,or 185 candela

      Strobe flash rate 1 fps (flash per second) approx.

      Synchronization 20 Ω max. between any two devices. To determine allowed wire resistance, refer to these specifications, and the specifications for the synchronized signal source.

      Synchronization Sources Edwards CC/MCC Series Signal Modules (Note 2) , Universal Class A/B modules2 (Note 2), FXNAC2 (Note 2), Booster and Auxiliary Power Supplies, Intelligent and Conventional Control Panels

      Wire size 12 to 18 AWG (0.75 to 2.50 mm2 )

      Dimensions (Ø × D) 6.8 x 1.82 in (17.27 x 4.62 cm)

      Compatible electrical boxes (Note 1) 2-gang, 4-inch square, 4-inch octagon with GOCT adapter plate Trim plates GCTR, GCTW 10.6 × 0.3 in. (26.92 × 0.76 cm)

      Wiring plate GRSW (Catalog number: GRSW-10, Pack of 10)

      Operating environment Temperature Relative humidity 32 to 122°F (0 to 50°C) 0 to 93% non-condensing

      Storage Temperature -40 to 158 F (-40 to 70 C)

      RAL Color Red=RAL 3013 White=RAL 9002

      Environmental Compliance RoHS directive 2011/65/EU

      NOTES:

      1 Electrical boxes must be at least 1-1/2 in. (3.81 cm) deep.

      2 Compatibility for these modules limited to 25 appliances

Technical specification
  • Unique ref.genesis-led-high-candela-series-speaker-strobes
  • Product familyNotification Appliances
  • Product groupAudible, Visual Signaling Devices
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodePr_75_75_30_30
  • Uniclass 2015 DescriptionFire alarm sounders
  • CSI MasterFormat 2014 Code28 31 63.13
  • CSI MasterFormat 2014 TitleFire Alarm Horns and Strobes
  • OmniClass Number23-29 31 19
  • OmniClass TitleCombination Audible and Visible Fire Notification Devices

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States