Publish your products
CRM reinforcement Kimitech WALLMESH system
CRM reinforcement Kimitech WALLMESH system
CRM reinforcement Kimitech WALLMESH system
CRM reinforcement Kimitech WALLMESH system
CRM reinforcement Kimitech WALLMESH system
CRM reinforcement Kimitech WALLMESH system
CRM reinforcement Kimitech WALLMESH system
    Kimia

    CRM reinforcement Kimitech WALLMESH system

    Kimitech WALLMESH is used for the construction of reinforced plaster on masonry structures, the construction of anti-debonding systems of floors, as well as the construction of anti-overturning devices of infills and partitions. It is also used for local repairs, such as seams of lesions. Kimitech WALLMESH is a preformed mesh in composite material consisting of A.R. glass fibers, with thermosetting primer, used in combination with mortars from the Basic, Betonfix and Tectoria lines to make reinforcements on masonry and concrete products.
    Specification
    • Reinforced plaster on any type of wall equipped with CVT for CRM systems. The process includes the following application phases: preliminary cleaning and restoration operations, application of a first layer of roughcast to the wall facing with natural hydraulic lime mortar NHL Basic MALTA M15 by Kimia S.p.A. or a similar product with compressive strength at 28 days UNI EN 1015-12: >15 N/mm²; flexural strength at 28 days >4 Mpa, installation of the flexible fiberglass mesh Kimitech WALLMESH by Kimia S.p.A. or a similar product, partially incorporating it into the fresh roughcast mortar. Drill holes, preferably with rotary tools, and insert four (4) L-shaped connectors per square meter, preformed with fiberglass and Kimitech PLUG VR resin with improved adhesion by Kimia S.p.A. or a similar product, with the following characteristics: diameter: 8 mm, resistant area: 11.5 mm2, average tensile strength: 18.9 kN, grouting the hole with Kimitech EPOXY CTR high-performance, fast-hardening epoxy resin by Kimia S.p.A. or a similar product. Wait for the first layer of mortar to set and apply the next layer with a trowel or machine. The supply and installation of all the materials described above and anything else needed for the finished work are included.
    Technical specification
    • Unique ref.crm-kimitech-wallmesh
    • TypeObject (single object)
    • Date of publishing2026-04-13
    • Edition number1
    Related
    • Material mainGlass fibre
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Reinforcement

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City