Publish your products
CRM structural reinforcement Kimitech WALLMESH CRM system
CRM structural reinforcement Kimitech WALLMESH CRM system
CRM structural reinforcement Kimitech WALLMESH CRM system
CRM structural reinforcement Kimitech WALLMESH CRM system
CRM structural reinforcement Kimitech WALLMESH CRM system
CRM structural reinforcement Kimitech WALLMESH CRM system
CRM structural reinforcement Kimitech WALLMESH CRM system
    Kimia

    CRM structural reinforcement Kimitech WALLMESH CRM system

    Kimitech WALLMESH CRM is used for the repair and reinforcement of structural and non-structural elements with the CRM reinforced plaster technique. The system is able to give an increase in strength and ductility to the reinforced structure and to uniform the redistribution of stresses. It allows compression, bending and shear reinforcement of masonry taps and concrete walls and pillars.

    Kimitech WALLMESH CRM is a preformed structural mesh in composite material made of glass fibers, impregnated with thermosetting resin, used in combination with lime-based mortars from the Tectoria, Limepor and Basic lines or cementitious mortars from the Betonfix line to create reinforcements on masonry and concrete products with the reinforced plaster (CRM) technique. The nets are part of the system provided with CE and ETA marking for CRM systems.

    Specification
    • Reinforced plaster on any type of wall, CE marked and ETA certified for CRM systems. The process includes the following application phases: preliminary cleaning and restoration; application of a first layer of roughcast to the wall face using natural hydraulic lime mortar NHL Basic MALTA M15 by Kimia S.p.A. or a similar product with compressive strength at 28 days UNI EN 1015-12: >15 N/mm²; flexural strength at 28 days >4 Mpa; installation of Kimitech WALLMESH CRM rigid fiberglass mesh by Kimia S.p.A. or a similar product, partially embedding it in the fresh roughcast mortar. At the corners, installation of Kimitech CORNER CRM corner elements by Kimia S.p.A. or a similar product. Drill holes, preferably with rotary tools, and insert four (4) preformed L-shaped fiberglass and resin connectors per square meter with improved adhesion. Kimitech PLUG CRM L-shaped connectors from Kimia S.p.A. or a similar product are used, bonded with Kimitech EPOXY CTR high-performance, fast-hardening epoxy resin from Kimia S.p.A. or a similar product. Wait for the first layer of mortar to set and apply the next layer with a trowel or machine. The products will be prepared and applied strictly following the instructions on the technical data sheets provided by the manufacturer. The supply and installation of all the materials described above and anything else needed for the finished work are included.
    Technical specification
    • Unique ref.crm-kimitech-wallmesh-crm
    • TypeObject (single object)
    • Date of publishing2026-04-13
    • Edition number1
    Related
    • Material mainGlass fibre
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Reinforcement

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City