Publish your products
CRM structural reinforcement Kimitech WALLMESH HD system
CRM structural reinforcement Kimitech WALLMESH HD system
CRM structural reinforcement Kimitech WALLMESH HD system
CRM structural reinforcement Kimitech WALLMESH HD system
CRM structural reinforcement Kimitech WALLMESH HD system
CRM structural reinforcement Kimitech WALLMESH HD system
CRM structural reinforcement Kimitech WALLMESH HD system
    Kimia

    CRM structural reinforcement Kimitech WALLMESH HD system

    Kimitech WALLMESH HD is used for the repair and reinforcement of masonry elements (walls, vaults, arches, etc.) using the CRM reinforced plaster technique.

    Kimitech WALLMESH HD is a preformed structural mesh made of composite material consisting of H.R. glass fibres, impregnated with thermosetting resin, used in combination with mortars from Basic, Betonfix and Tectoria ranges to reinforce masonry and concrete structures using the reinforced mortar technique (CRM). The nets are part of the system provided with CE and ETA marking for CRM systems.

    Specification
    • Reinforced plaster on any type of wall, CE marked and ETA certified for CRM systems. The process includes the following application phases: preliminary cleaning and restoration; application of a first layer of roughcast to the wall facing using pure natural hydraulic lime mortar NHL Basic MALTA M15 by Kimia S.p.A. or a similar product with UNI EN 1015-12 compressive strength at 28 days > 15 MPa; flexural tensile strength at 28 days > 4 MPa; installation of Kimitech WALLMESH HD semi-rigid fiberglass mesh by Kimia S.p.A. or a similar product, partially embedding it in the fresh roughcast mortar. At the corners, installation of Kimitech WALLMESH CORNER-HD corner elements by Kimia S.p.A. or a similar product. Drill holes, preferably with rotary tools, and insert four (4) preformed L-shaped fiberglass and resin connectors per square meter with improved adhesion. Kimitech PLUG CRM L-shaped connectors from Kimia S.p.A. or a similar product are used, bonded with Kimitech EPOXY CTR high-performance, fast-hardening epoxy resin from Kimia S.p.A. or a similar product. Wait for the first layer of mortar to set and apply the next layer with a trowel or machine. The products will be prepared and applied strictly following the instructions on the technical data sheets provided by the manufacturer. The supply and installation of all the materials described above and anything else needed for the finished work are included.
    Technical specification
    • Unique ref.crm-kimitech-wallmesh-hd
    • TypeObject (single object)
    • Date of publishing2026-04-13
    • Edition number1
    Related
    • Material mainGlass fibre
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Reinforcement

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City