Publish your products
FRCM reinforcement Kimitech BS ST system
FRCM reinforcement Kimitech BS ST system
FRCM reinforcement Kimitech BS ST system
FRCM reinforcement Kimitech BS ST system
FRCM reinforcement Kimitech BS ST system
FRCM reinforcement Kimitech BS ST system
    Kimia

    FRCM reinforcement Kimitech BS ST system

    Kimitech BS ST is used for structural and non-structural consolidations of r.c. elements and masonry. It is particularly suitable for reinforcing bent elements, improving shear resistance of beams, pillars and walls or create connection between masonry elements. Kimitech BS ST is a bi-directional basalt fiber reinforcement fabric specific for structural reinforcements; it is used with mortars of BASIC range to create structural consolidation of reinforced concrete elements, reinforced concrete. prestressed, wood and masonry.
    Specification
    • Structural reinforcement or seismic retrofitting of masonry structures, equipped with CVT for FRCM systems. The process includes the following application phases: cleaning the substrate and, if necessary, reconstruction or smoothing the surface with a suitable mortar. Apply a first layer of Basic MALTA M15/F mortar from Kimia S.p.A. or a similar product. The maximum thickness per coat is 5 mm. The mortar must have the following characteristics: maximum aggregate size UNI EN 1015-1: 1.2 mm; apparent density of fresh mortar UNI EN 1015-6: 1900 kg/m3; compressive strength after 28 days UNI EN 1015-12: >15 N/mm²; flexural strength at 28 days > 4 MPa and will be CE marked as R2 mortar on the basis of UNI EN 1504-3 and as class M15 masonry mortar according to EN 998-2 and as GP CS IV internal and external mortar according to UNI EN 998-1. Installation of the Kimitech BS ST basalt fiber mesh with the following characteristics: density ρfib [g/cm³]: 2.67; tensile modulus [GPa]: 88.66; weaving: bidirectional; mesh size: 20x20 mm. Application of a further layer of the same matrix onto the fabric using a metal spatula and/or trowel, for a total reinforcement system thickness of 10 mm. The reinforcement system thus created has CVT, pursuant to point 11.1, case C, of ​​the NTC 2018, according to the qualification procedures for reinforcement systems in point 3 of the “Guideline for the identification, qualification and acceptance control of inorganic matrix fiber-reinforced composites (FRCM) to be used for the structural consolidation of existing buildings”. The supply and installation of all the materials described above and anything else required for the finished work is included, excluding anchors to be calculated separately.
    Technical specification
    • Unique ref.frcm-kimisteel-bs-st
    • TypeObject (single object)
    • Date of publishing2026-04-13
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Reinforcement

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City