Publish your products
FRP reinforcement Kimitech CB system/CBA system
FRP reinforcement Kimitech CB system/CBA system
FRP reinforcement Kimitech CB system/CBA system
FRP reinforcement Kimitech CB system/CBA system
FRP reinforcement Kimitech CB system/CBA system
FRP reinforcement Kimitech CB system/CBA system
FRP reinforcement Kimitech CB system/CBA system
FRP reinforcement Kimitech CB system/CBA system
FRP reinforcement Kimitech CB system/CBA system
FRP reinforcement Kimitech CB system/CBA system
    Kimia

    FRP reinforcement Kimitech CB system/CBA system

    Kimitech CB and CBA fabrics are used for structural consolidations of r.c., steel, wood and masonry elements. They are particularly suitable for plating inflected elements, to reinforce beams and partitions, to confine pillars and, in general, to circle buildings. Kimitech CB and CBA are family of carbon fiber reinforcement fabrics available in different weight and texture, specific for structural consolidation. Its advantages are: high mechanical resistance, low thickness and weight, speed and ease of installation, great workability and ductility, ability to orient and size the reinforcement of the structure as needed, good reversibility, excellent resistance to stray currents, solvents, acids.
    Specification
    • Repair, reinforcement, or seismic retrofitting of concrete and masonry structures using an FRP system equipped with a CVT. The process includes the following application steps: cleaning the substrate, completely removing any loose parts, rounding any edges, and filling any cracks with suitable mortars. Application on the treated surface of a primer based on two-component synthetic resin in water dispersion Kimicover FIX by Kimia S.p.A. or similar product. Apply a bonding layer of Kimitech CMP epoxy resin by Kimia S.p.A. or a similar product, using a brush or roller, directly onto the substrate. Apply Kimitech CB or Kimitech CBA carbon fiber fabric of the chosen weight and texture while still fresh. Impregnation is performed while still fresh with Kimitech CMP two-component, solvent-free epoxy resin by Kimia S.p.A. or a similar product, applied in several coats using a brush or roller. The bonding and impregnation resin must have the following characteristics: frost time: 25 minutes; complete cure at 25°C: 7 days; compressive strength after 7 days ASTM D695-02a: > 50 MPa; maximum tensile stress ASTM D 638: > 30 MPa; tensile modulus ASTM D 638: 1760 MPa. The product will be CE marked as a structural bonding product according to EN 1504-4. The strengthening system thus created will have a CVT and will fall within the identification classes according to the qualification procedures for strengthening systems created on site in point 5.2 of the “Guidelines for the identification, qualification and acceptance control of fiber-reinforced polymer matrix (FRP) composites to be used for the structural strengthening of existing buildings”. The supply and installation of all the materials described above and anything else needed to complete the work are included, excluding anchors which are calculated separately.
    Technical specification
    • Unique ref.frp-kimitech-cb-cba
    • TypeObject (single object)
    • Date of publishing2026-04-13
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Reinforcement

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit