Publish your products
Kinemagic Serenite HAPM -Cubicle/shower
Kinemagic Serenite HAPM -Cubicle/shower
Kinemagic Serenite HAPM -Cubicle/shower
Kinemagic Serenite HAPM -Cubicle/shower
Kinemagic Serenite HAPM -Cubicle/shower
Kinemagic Serenite HAPM -Cubicle/shower
Kinemagic Serenite HAPM -Cubicle/shower
    KINEDO

    Kinemagic Serenite HAPM -Cubicle/shower

    • Fully equipped, secure, and accessible shower space for corner configuration
    Specification
      • Low-profile 3 cm tray for effortless access
      • New PN24 anti-slip coating: less messy
      • Grab bar and handrail for easy and secure access to the shower
      • Fold-down seat with wide seat and cushioned opening
      • Grohe mixer, magnetic hand shower and bottle holder
      • 2 glass finishes (8 mm): transparent or with a frosted central strip
    Technical specification
    • Unique ref.KIN030003
    • Product familyThe shower
    • Product groupShower cubicles
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryABS
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City