Publish your products
Aquastyle Shower column
KINEDO

Aquastyle Shower column

4.9 out of 5 stars4.9(7 reviews)

Chrome shower set

Specification
    • Aluminum front panel
    • 3 finishes: matte white lacquer, matte black lacquer, or stainless steel with anti-fingerprint coating
    • Concealed thermostatic mixer tap (with supply hoses)
    • Double head with anti-twist hose
    • Rain shower with anti-limescale silicone nozzles
Technical specification
  • Unique ref.aquastyle
  • Product familyThe shower
  • Product groupShower columns
  • TypeObject (single object)
  • Date of publishing2020-10-15
  • Edition number1
  • Height (mm)1530
  • Width (mm)200
  • Depth (mm)50
Related
  • Material mainStainless steel
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City