Publish your products
QuadCore Wall Panels Data sheet
Archived

QuadCore Wall Panels Data sheet

The KS103 wall is a concealed fixed wall system which can be laid vertically or horizontally and is suitable for wall claddings on all types of buildings except where there are low internal temperature conditions (below 0 °C).
Specification
  • t-Core thickness (mm) 40, 50, 60, 80, 100
Technical specification
  • Unique ref.Kingspan_Quadcore-Wall-Panels-Data-Sheet
  • Product familyWall panel
  • Product groupinsulated wall panels
  • TypeDocumentation (information only)
  • Date of publishing2018-01-01
  • Edition number1
Related
  • Material mainPolyisocyanorate PIR
  • Material secondarySteel
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodePr_25_71_14
  • Uniclass 2015 DescriptionCladding and lining panels (Lightweight cladding and roofing panels)
  • CSI MasterFormat 2014 Code06 83 00
  • CSI MasterFormat 2014 TitleComposite Paneling
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls