We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Insulated Panel KS1150 RA

Unique ref.: ks-1000-ra
Brand: Kingspan
Product family: Insulation
Product group: Insulated Panels
Width (mm): 1000
Date of publishing: 2016-10-13
Edition number: 1
Type: Object (single object)
Download (3)
KS1000 RA is a trapezoidal formed acoustic roof system with a standard fastening method (through fixed) and a mineral fibre insulation core. This panel can be used for any commercial building with a roof pitch of
• 5° or more for roofs with one panel mounted from the top to the roof eaves;
• 8° or more for roofs with two or more panels mounted from the top to the roof eaves.
KS1000 RA It is a very good combination of the roof and acoustic panel, with high fire resistance.

Thermal conductivity for MMF λ = 0,044 W/(mK)

Thicknesses [mm]: 60 80 100 120 150
Weight [kg/m²]: 15,48 17,53 19,58 21,63 24,20
U value [W/m2K]: 0,671 0,512 0,414 0,348 0,280
Reation to fire according EN 13501-1: C-s1, d0 (for 60 mm) and D-s1, d0 for 80-150 mm
Fire resistance: Broof (t1)

Available external profilation: trapezoid with a height of 34 mm - 4 waves
Available internal profilation: Q (minibox), B (box), I (minibox)


Material main: Stone Wool
Material secondary: Sheet metal
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Construction Materials - Insulation
IFC classification: Building Element
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L66183
Uniclass 1.4 Description: Insulating board
Uniclass 2.0 Code: PR-60-88-84
Uniclass 2.0 Description: Structural Insulated Wall Panels
Uniclass 2015 Code: Pr_20_93_85_84
Uniclass 2015 Description: Structural insulated wall panels
NBS Reference Code: 60-88-84
NBS Reference Description: Structural Insulated Wall Panels
OmniClass Number: 23-13 35 21 19 15
OmniClass Title: Structural Insulated Panels
This product is available in:
Europe
  • Albania
  • Austria
  • Belarus
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • Germany
  • Hungary
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Norway
  • Poland
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Sweden
  • Ukraine

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1699064&tabidx=education&company=Kingspan+Insulated+Panels&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved