We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Insulated Panel KS600 AWP flex

Unique ref.: ks-600-awp_flex
Brand: Kingspan
Product family: Insulation
Product group: Insulated Panels
Width (mm): 600
Date of publishing: 2016-10-13
Edition number: 1
Type: Object (single object)
Download (2)
AWP-flex is an architectural wall panel with a high performance IPN insulation core. It is available in variable widths of 600, 750, 900 and 1000 mm and colors what offers a huge range of design options and combinations. It can be install vertically or horizontally. The standard panel length is between 2 and 13,5 meters. Beside the stunning appearance of the facade the AWP-flex elements guarantee a excellent fire and thermal performance.

Thermal conductivity for IPN λ = 0,0224 W/(mK)

Thicknesses [mm]: 60 80 100 120 150
Weight [kg/m²]: 11,36 12,12 12,88 13,64 14,84
U value [W/m2K]: 0,383 0,284 0,226 0,187 0,151

Reaction to fire according EN 13501-1 : B-s1, d0
Fire resistance: EI15

Available external profilation: B (box), Q (minibox), M (micro), W (wawe), N (minimicro)
Available internal profilation: Q (minibox)


Material main: Polyisocyanurate PIR
Material secondary: Sheet metal
Designed in: Hungary
Manufactured in: Hungary

BIMobject Category: Construction Materials - Insulation
IFC classification: Building Element
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L66183
Uniclass 1.4 Description: Insulating board
Uniclass 2.0 Code: PR-60-88-84
Uniclass 2.0 Description: Structural Insulated Wall Panels
Uniclass 2015 Code: Pr_20_93_85_84
Uniclass 2015 Description: Structural insulated wall panels
NBS Reference Code: 60-88-84
NBS Reference Description: Structural Insulated Wall Panels
OmniClass Number: 23-13 35 21 19 15
OmniClass Title: Structural Insulated Panels
This product is available in:
Europe
  • Albania
  • Austria
  • Belarus
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • Germany
  • Hungary
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Norway
  • Poland
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Sweden
  • Ukraine

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1699064&tabidx=education&company=Kingspan+Insulated+Panels&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved