Publish your products
Embrace 942AXBASE4WOFA
Kinnarps
Archived

Embrace 942AXBASE4WOFA

UNIQUE CHAIR FAMILY Embrace is an appealing and unique chair family. Designed to suit many different types of environments and in numerous different contexts. Everywhere. And anywhere in between. To be used for all types of meetings. In larger or smaller groups. When you need to work a while. Or for a spontaneous conversation. To wait or take a break. Whatever you want and more. Both flexible and functional. An entire family of chairs has been designed from a basic concept and design idea. A total concept. With the same gentle lines and recognition. With changing expressions and characteristics depending on choice of finish and materials. Embrace is a new type of versatile chair that suits today’s working life. That provides new thoughts and ideas. With creativity and a balanced design. Design: Stefan Brodbeck (Brodbeck Design)
Technical specification
  • Unique ref.942AXBASE4WOFA
  • Product familyChairs
  • Product groupMeeting chair
  • TypeObject (single object)
  • Date of publishing2015-04-09
  • Height (mm)760
  • Width (mm)660
  • Depth (mm)540
Related
  • Material mainWood
  • Material secondaryFabric
  • Designed inRomania
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit