Publish your products
90 CM Downdraft Hood
KitchenAid
Archived

90 CM Downdraft Hood

The hood comes with dishwasher-safe professional greaseproof mesh filters.We recommend to regularly change your hood filter to maintain the performances of your appliance. See below the reference of the hood filter that matches this 90 cm downdraft hood.
Specification
  • The 90cm Downdraft hood ensures a fresh smelling kitchen in any situation. With Touch Control and blue Led lighting and washable filters. Made in Easy-toClean stainless steel finish with an integrated safety system. We recommend to regularly change your hood filter to maintain the performances of your appliance. See below the reference of the hood filter that matches this 90 cm downdraft hood.
Technical specification
  • Unique ref.KEBDS-90020
  • Product familyHoods
  • Product groupHoods
  • TypeObject (single object)
  • Date of publishing2018-05-30
  • Edition number1
  • Height (mm)740
  • Width (mm)875
  • Depth (mm)120
Related
  • Material mainStainless steel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)37
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationElectric Appliance
  • Uniclass 2015 CodePr_60_65_94_29
  • Uniclass 2015 DescriptionFume capturing hoods
  • OmniClass Number23-21 23 43 11
  • OmniClass TitleResidential Range Hoods
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit