Publish your products
KLAASWOOD Modified Oak Siding
KLAASWOOD Modified Oak Siding
    Klaaswood

    KLAASWOOD Modified Oak Siding

    Whether you prefer modern or traditional architectural styles, KLAASWOOD’s modified oak siding complements them all, making it a versatile and sustainable choice for those seeking both beauty and durability.

    With KLAASWOOD OAK SIDING, you will experience superior:

    • Appearance
    • Strength
    • Durability
    • Sustainability
    • Affordability
    • Availability

    Red Oak Siding achieves Durability Class 1, with longevity of 25+ years.

    Specification
    • Wood Species: Northern Red Oak

      Grade: FAS

      Durability Class: Class 1

      Siding Profile: Nickel Gap (T&G)

      Trim Profile: S4S

      Siding Size: 4/4 × 6

      Trim Sizes: 5/4 × 4, 5/4 × 6, 5/4 × 8

      Texture: Smooth

      Finish: Natural (will weather over time)

      Fire Rating:

      • Siding (4/4): Class C
    Technical specification
    • Unique ref.klaaswood-siding-modified-oak-siding
    • Product familyKLAASWOOD
    • Product groupSiding
    • TypeObject (single object)
    • Date of publishing2026-04-08
    • Edition number1
    Related
    • Material mainThermally Modified Wood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - External Walls

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States