SFXP
∅5, ∅6, ∅8, ∅10
Universal plug with PZ-2/PZ-3 countersunk head screw.
SUBSTRATES (ETAG 014 ABCD)
• Concrete
• Solid clay brick, Solid calcium silicate brick
• Hollow or perforated clay brick
• Calcium silicate hollow block
• 2x gypsum boards
• Fibre cement boards
• AAC block
SLEEVE MATERIAL
• Polyamide (PA)
SCREW MATERIAL
• Carbon steel (KPS-FAST S)
CORROSION PROTECTION
• Zinc flakes coating
INSTALLATION METHOD
• Pre-positioned installation
APPLICATION
• Instalation of apartments furnishing eements
• Instalation of cable routes and wiring systems
• Instalation of lighting elements.
Region availability
Asia | Europe | North America |
---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |