ThermoDrive V2
Ø8
Modern fastener with elastic expansion zone for fastening of polystyrene EPS foam and mineral wool MW (in combination with TDX support collar) on all substrates according to EAD 330196-01-0604 in ETICS systems.
SUBSTRATES
• Concrete
• Solid Clay brick
• Calcium Silicate solid brick
• hollow brick
• Lightweight aggregate concrete
• Autoclaved aerated concrete AAC
FASTENER MATERIAL
• Polyethylene [PE]
PIN MATERIAL
• Galvanized steel
TYPE OF INSULATION
• Styrofoam EPS
• Wool
INSTALLATION METHOD
• Push-through insulation
APPLICATION
• ETICS systems
Region availability
Asia | Europe | North America |
---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |