Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
kling/products/5fc9e8b6-1553-4dde-bfc2-cd1e5fbebc8f
Home
Categories
Doors
Garage Doors
Quadra
Available in United States
Kling
Follow
Quadra
External side tape, inside horizontal corrugated sectional door. Bivalve sheet metal panels, stucco inside and out (rough) surface, 42mm thick polyurethane thermal insulation finger protection.
Download
Technical specification
Technical specification
Unique ref.
quadra
Product family
Residential garage doors
Product group
KLING residential sectional garage doors
Type
Object (single object)
Date of publishing
2012-11-27
Edition number
1
Height (mm)
2120
Width (mm)
2520
Depth (mm)
42
Links
Links
Product url
http://www.kling.hu/product/lakossagi-garazskapuk-garazsajto/kling-lakossagi-szekcionalt-garazskapuk/kazettas-kivitelu-szekcionalt-garazskapuk/quadra.html
Installation instructions
http://www.youtube.com/watch?v=xXCImXWJwv8&feature=youtu.be
Related
Related
Material main
Metal
Material secondary
Metal
Designed in
Hungary
Manufactured in
Hungary
Classification
Classification
BIMobject Category
Doors - Garage Doors
IFC classification
Door
UNSPSC name
Doors
UNSPSC code
301715
Similar products
FAKRO
Garage door PROFI F | FAKRO
Download
Raynor Garage Doors
AV300 AlumaView® Sectional Doors
4.8
(
5
)
Download
Garaga
G-4400 Full Vision Aluminum Frame Sectional Overhead Garage Door
4.3
(
19
)
Download
Aluprof
BGR/SK Garage Door
4.7
(
117
)
Download
FAKRO
Garage door STYLE X | FAKRO
Download
Amarr
Amarr® 3582 Aluminum Multiview Garage Door
3.9
(
27
)
Download