Publish your products
W112.de – Knauf Metal Stud Partition – Single metal stud frame, double-layer cladding

W112.de – Knauf Metal Stud Partition – Single metal stud frame, double-layer cladding

3.9 out of 5 stars3.9(9 reviews)
The metal stand wall system W112.de is covered with two layers of plasterboard on each side. The planking quality and the frame work determine fire protection and sound insulation properties, as well as the robustness and ball impact resistance. The possible installation height is also influenced by the components plate and stud.
Specification
  • Fire protection: up to F90, sound insulation up to 67dB, height up to 12,00 m with diamond plate
Technical specification
  • Unique ref.drywall_W112-DE_metal-stud-partition_single-metal-stud-frame_double-layer-cladding
  • Product familyDrywall-systems
  • Product groupDrywall-systems
  • TypeObject (single object)
  • Date of publishing2017-11-27
  • Edition number1
Related
  • Material mainGypsum
  • Material secondaryOther
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall
  • UNSPSC nameGypsum board
  • UNSPSC code30161509

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit