Publish your products
W630.de Knauf Installation Shaft Wall – Stud crossbars with CW profiles

W630.de Knauf Installation Shaft Wall – Stud crossbars with CW profiles

The shaft wall system W630.de is designed with a bolt mechanism up to a shaft width of 5.00 m. For fire protection reasons, an additional insulation is not required.
Specification
  • Shaft width up to 5,00m. Horizontal truss, metal profiles CW. Side edge connections with UW profiles, upper and lower edge connection with CW profiles. Ball throw safety on request. Insulating layer optional. Horizontal planking (solid panels in the 1st layer horizontally and in the 2nd layer vertically). Wall height up to: 7.00 m. Noise reduction up to: 42 dB.
Technical specification
  • Unique ref.drywall_W630-DE_installation-shaft-wall_stud-crossbars-with-cw-profiles
  • Product familyDrywall-systems
  • Product groupShaft walls
  • TypeObject (single object)
  • Date of publishing2017-11-27
  • Edition number1
Related
  • Material mainGypsum
  • Material secondaryOther
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit