Publish your products
Koala Kare KB102 Wall Mounted Child Protection Seat
Koala Kare KB102 Wall Mounted Child Protection Seat
    Koala Kare

    Koala Kare KB102 Wall Mounted Child Protection Seat

    • Koala’s child protection seat allows parents to comfortably secure a child while tending to siblings and other matters in restrooms and fitting rooms. Steel pivot rod secured in aluminum tube hinge mechanism provides superior support and wear resistance. Textured seat surface with nylon safety straps that extends over child’s shoulders and between legs for security. Closed unit folds to less than 6” (143 mm), and requires less than 2 sq. ft (1858 sq. cm) of wall space. Designed to support a child 50 pounds or less (22.7 kilograms). Polyethylene seat surface exclusively contains Microban antimicrobial, reducing odor causing bacteria. Contributes to LEED certified building requirements.
    • Keep children safe while parents use the facilities.
    • Provides superior support and wear resistance.
    • Textured seat surface.
    • Supports up to 50 pounds.
    • Constructed with 31% recycled materials.

    As Featured on Amazon.com



    Specification
    • Color: Grey
      Ean: 0893145002097 , 0893145002080 , 0749628417530
      Included Components: Child Protection Seat
      Load Capacity: 50 pounds
      Model Number: KB102-01
      Brand Name: Koala Kare

    Technical specification
    • Unique ref.Koala-Kare-KB102-Wall-Mounted-Child-Protection-Seat
    • Product familySanitary
    • Product groupChild Seat
    • TypeDocumentation (information only)
    • Date of publishing2019-02-12
    • Edition number1
    • Height (inches)19
    • Width (inches)12
    • Depth (inches)5.8
    Related
    • Material mainPolyethylene
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit