Publish your products
Mira Advance Flex 8.7kW
Mira Advance Flex 8.7kW
Mira Advance Flex 8.7kW
Mira Advance Flex 8.7kW
Mira Advance Flex 8.7kW
Mira Advance Flex 8.7kW
Mira Advance Flex 8.7kW
Mira Advance Flex 8.7kW

    Mira Advance Flex 8.7kW

    Mira Advance Flex delivers safe and reliable thermostatically controlled showering for all of the family. Designed for those with limited sight, hearing or dexterity, the Mira Advance Flex has innovative features such as the central loop handle - ideal for those with limited finger dexterity. Plus, it features the patented Mira Clearscale Pro™ technology for a longer-lasting shower. The Mira Advance Flex has extra-long fittings for added flexibility when showering.
    Technical specification
    • Unique ref.11785003
    • Product familyElectric
    • Product groupAdvance Flex
    • TypeObject (single object)
    • Date of publishing2021-08-10
    • Edition number1
    • Height (mm)226
    • Width (mm)1000
    • Depth (mm)115
    Related
    • Material mainABS
    • Material secondaryPlastic
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)4.39
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationElectric Appliance
    • Uniclass 2015 CodePr_60_60_96_26
    • Uniclass 2015 DescriptionElectric instantaneous shower units

    Region availability

    Europe
    Ireland
    United Kingdom